Kit de unión automática
Bajo petición
Datos técnicos
Volumen de suministro
1 cuerpo 5 con agujero pasante, St
1 cuerpo 5 con agujero roscado, St
Tornillo M4x40, St
s=4entrec.
Características
Número de artículo | 0.0.464.18 |
---|---|
Serie | serie 5 |
Características | inoxidable |
ESD | Protección contra ESD = si |
Peso | m = 11 g |
Unidad de suministro | 1 kit |
Par de apriete, acero inoxidable | Minox. = 2.5 Nm |
Descripción
Indicaciones de montaje
Variantes
Ordenar por
Line: 5 | Material: Steel (bright zinc-plated) | Connection type: Right angled | Model: One-sided | Length: - | |
Line: 5 | Material: Stainless steel | Connection type: Right angled | Model: One-sided | Length: - | |
Line: 6 | Material: Steel (bright zinc-plated) | Connection type: Right angled | Model: One-sided | Length: - | |
Line: 6 | Material: Stainless steel | Connection type: Right angled | Model: One-sided | Length: - | |
Line: 8 | Material: Steel (bright zinc-plated) | Connection type: Right angled | Model: One-sided | Length: - | |
Line: 8 | Material: Stainless steel | Connection type: Right angled | Model: One-sided | Length: - | |
Line: 8 | Material: Steel (bright zinc-plated) | Connection type: Right angled | Model: One-sided | Length: - | |
Line: 8 | Material: Stainless steel | Connection type: Right angled | Model: One-sided | Length: - | |
Line: 10 | Material: Steel (bright zinc-plated) | Connection type: Right angled | Model: One-sided | Length: - | |
Line: 12 | Material: Steel (bright zinc-plated) | Connection type: Right angled | Model: One-sided | Length: - | |
Line: 8 | Material: Steel (bright zinc-plated) | Connection type: Right angled | Model: One-sided | Length: - | |
Line: 5 | Material: Steel (bright zinc-plated) | Connection type: Right angled | Model: Both sides | Length: 20 mm | |
Line: 6 | Material: Steel (bright zinc-plated) | Connection type: Right angled | Model: Both sides | Length: 30 mm | |
Line: 6 | Material: Steel (bright zinc-plated) | Connection type: Right angled | Model: Both sides | Length: 60 mm | |
Line: 8 | Material: Steel (bright zinc-plated) | Connection type: Right angled | Model: Both sides | Length: 40 mm | |
Line: 8 | Material: Steel (bright zinc-plated) | Connection type: Right angled | Model: Both sides | Length: 80 mm | |
Line: 5 | Material: Steel (bright zinc-plated) | Connection type: Butting | Model: One-sided | Length: - | |
Line: 5 | Material: Stainless steel | Connection type: Butting | Model: One-sided | Length: - | |
Line: 6 | Material: Steel (bright zinc-plated) | Connection type: Butting | Model: One-sided | Length: - | |
Line: 6 | Material: Stainless steel | Connection type: Butting | Model: One-sided | Length: - | |
Line: 8 | Material: Steel (bright zinc-plated) | Connection type: Butting | Model: One-sided | Length: - | |
Line: 8 | Material: Stainless steel | Connection type: Butting | Model: One-sided | Length: - | |
Line: 12 | Material: Steel (bright zinc-plated) | Connection type: Butting | Model: One-sided | Length: - |
descargas
Clasificación
Las clasificaciones son estándares de datos de productos de toda la industria que se utilizan, entre otras cosas, para soportar el procesamiento estructurado en los sistemas ERP y de negocio electrónico. ¿Necesita los datos de clasificación de todos los productos de item para su sistema de adquisición electrónica? Si es así, no dude en contactarnos.
eCl@ss 8.0
23360290
UNSPSC 9.0
31162503
eCl@ss 6.0.1
23250311
eCl@ss 4.0
22041424
eCl@ss 5.0
23250311
eCl@ss 11.0
23360290
eCl@ss 4.1
22041424
eCl@ss 5.1
23250311
UNSPSC 7.0
31162503
eCl@ss 7.1
23360290
Código arancelario
73181542
Kit de unión automática
Bajo petición