Carriles guía
Bajo petición
* Información obligatoria
Datos técnicos
Características
Número de artículo | 0.0.672.51 |
---|---|
Serie | Serie D30 |
Características | natural |
ESD | Protección contra ESD = si |
Peso, espec. Longitud | m = 0.51 kg/m |
Unidad de suministro | 1 pza. long. 6000 mm |
Material | Al |
Descripción
Indicaciones de montaje
Variantes
Ordenar por
Line: LPS | Delivery unit: Cut-off | Length: 20 ... 4500 | Model: One-sided | Design: Eccentric | |
Line: LPS | Delivery unit: Piece | Length: 4500 | Model: One-sided | Design: Eccentric | |
Line: LPS | Delivery unit: Cut-off | Length: 20 ... 4500 | Model: One-sided | Design: Eccentric | |
Line: LPS | Delivery unit: Piece | Length: 4500 | Model: One-sided | Design: Eccentric | |
Line: LPS | Delivery unit: Cut-off | Length: 20 ... 4500 | Model: One-sided | Design: Eccentric | |
Line: LPS | Delivery unit: Piece | Length: 4500 | Model: One-sided | Design: Eccentric | |
Line: LPS | Delivery unit: Cut-off | Length: 20 ... 4500 | Model: One-sided | Design: Eccentric | |
Line: LPS | Delivery unit: Piece | Length: 4500 | Model: One-sided | Design: Eccentric | |
Line: LPS | Delivery unit: Cut-off | Length: 20 ... 4500 | Model: No sides | Design: Centric | |
Line: LPS | Delivery unit: Piece | Length: 4500 | Model: No sides | Design: Centric | |
Line: LPS | Delivery unit: Cut-off | Length: 20 ... 4500 | Model: No sides | Design: Centric | |
Line: LPS | Delivery unit: Piece | Length: 4500 | Model: No sides | Design: Centric | |
Line: LPS | Delivery unit: Cut-off | Length: 20 ... 6000 | Model: Both sides | Design: Centric | |
Line: LPS | Delivery unit: Piece | Length: 6000 | Model: Both sides | Design: Centric | |
Line: 6 | Delivery unit: Cut-off | Length: 20 ... 6000 | Model: Both sides | Design: Eccentric | |
Line: LPS | Delivery unit: Piece | Length: 6000 | Model: Both sides | Design: Eccentric | |
Line: 6 | Delivery unit: Cut-off | Length: 20 ... 6000 | Model: Both sides | Design: Eccentric | |
Line: LPS | Delivery unit: Piece | Length: 6000 | Model: Both sides | Design: Eccentric | |
Line: LPS | Delivery unit: Cut-off | Length: 20 ... 6000 | Model: One-sided | Design: Eccentric | |
Line: LPS | Delivery unit: Piece | Length: 6000 | Model: One-sided | Design: Eccentric |
descargas
Datos CAD
Clasificación
Las clasificaciones son estándares de datos de productos de toda la industria que se utilizan, entre otras cosas, para soportar el procesamiento estructurado en los sistemas ERP y de negocio electrónico. ¿Necesita los datos de clasificación de todos los productos de item para su sistema de adquisición electrónica? Si es así, no dude en contactarnos.
eCl@ss 8.0
36120407
eCl@ss 6.0.1
36120407
eCl@ss 7.1
36120407
eCl@ss 11.0
36120407
eCl@ss 4.0
36121505
eCl@ss 4.1
36121505
eCl@ss 5.0
36129190
eCl@ss 5.1
36129190
UNSPSC 9.0
24101709
UNSPSC 7.0
24101709
Código arancelario
76042100
Carriles guía
Bajo petición
* Información obligatoria